SAM5
Series
- Special features
With choice of female or male threads Available with integrated vacuum generator
Technical Data
Connection type | 4 |
G1 | M5 |
Dimension A | 5 [mm] |
Dimension H | 15.5 [mm] |
SW | 10 [mm] |
Connection type | 4 |
G1 | M5 |
Dimension A | 5 [mm] |
Dimension H | 15.5 [mm] |
SW | 10 [mm] |