SI1-4
Series
- Special features
With choice of female or male threads Available with integrated vacuum generator
Technical Data
Connection type | 2 |
G1 | G1/4" |
G2 | M8 |
Dimension A | 12 [mm] |
Dimension H | 21 [mm] |
SW | 17 [mm] |
Connection type | 2 |
G1 | G1/4" |
G2 | M8 |
Dimension A | 12 [mm] |
Dimension H | 21 [mm] |
SW | 17 [mm] |