Compact linear cylinder
Series SHD

Order-No.StrokePressure force max.Retraction force
SH77 [mm]170 [N]100 [N]
SH1515 [mm]170 [N]100 [N]
SH2525 [mm]170 [N]100 [N]
SH5050 [mm]170 [N]100 [N]
SHD2525 [mm]100 [N]100 [N]
SHD5050 [mm]100 [N]100 [N]