Angle piece
Series SO-251

  • For adapting the following elements to right-angled surfaces Suitable for jointed angle pieces, suction fingers and tongs
Installation Size: SO-251
Order-No.Dimension ADimension BDimension D
SO-2511003010 [mm]20 [mm]10 [mm]
SO-2511006010 [mm]20 [mm]10 [mm]
SO-2511009010 [mm]20 [mm]10 [mm]
SO-2511504515 [mm]27 [mm]15 [mm]
SO-2511509015 [mm]27 [mm]15 [mm]
SO-2511513015 [mm]27 [mm]15 [mm]
SO-2512004520 [mm]33 [mm]20 [mm]
SO-2512009020 [mm]33 [mm]20 [mm]
SO-2512013020 [mm]33 [mm]20 [mm]