Clamp
Series SO-231

  • Rigid clamp for fixing to all profiles Standard with pivoting Slot nut and screws
Installation Size: SO-231
Order-No.Dimension ADimension BDimension C
SO-2311001717 [mm]16 [mm]39 [mm]
SO-2311501919 [mm]20 [mm]46 [mm]
SO-2312002222 [mm]25 [mm]51 [mm]