SO-26110090
Series
- For adapting the following elements to inclined surfaces
- Suitable for angle pieces and suction fingers Joint swivels through 180°
Technical Data
Dimension A | 10 [mm] |
Dimension B | 16 [mm] |
Dimension C | 11 [mm] |
Dimension D | 10 [mm] |
Dimension L | 90 [mm] |
Weight | 39 [g] |