Slot nut pivoting
Series SO-141

  • All Slot nuts made of galvanised steel with strip for centering Can be pivoted into any section of profile groove for normal fixing
Installation Size: SO-141
Order-No.G1Dimension AWeight
SO-14104000M412 [mm]2 [g]
SO-14105000M512 [mm]2 [g]