VS003D-E2


Series

  • Special features
    Electronic vacuum switch with digital display Switching point and hysteresis freely programmable Special programmable functions Two separately programmable digital outputs
add to request cart add to compare
Technical Data
Measuring mediumnon-aggressive gases; dry, oil-free air
Measuring range-1...0 [bar]
Max. safe overpressure5 [bar]
Repetition accuracy+/- 1% from measuring range [%]
Hysteresisadjustable: 0-100% of the set value/comparator mode
Output signal2 digital
Switching capacity180 [mA]
Status indication2xLED
Display resolution0.01 bar, 5 mmHg, 0.2 inHg, 1 kPa
Displayed unitsbar, mmHg, inHg, kPa
Displayed value3-digital 7-segment LED
Electrical connectionConnector M8, 4-pole
Connection mediaG1/8“ -AG + M5-IG
Voltage10,8-30 [V DC]
Current consumption30 [mA]
Degree of protection40/65 (with tube) [IP]
Temperature deviation+/- 3% from measuring range 0-50°C
Allowable ambient temperature0...50 [°C]
Weight25 [kg]