OV20-60

Suction cups
Series OV

  • Range of applications
    Long, narrow and slightly uneven surfaces
  • Special features
    Depending on type, metallic base plate Flexible seal lips Ear clamp to prevent rotation, supplied with product
Technical Data
Vacuum force theoretical82 [N]
Volume3.4 [cm³]
Connection type2
Dimension A2.5 [mm]
Dimension B20 [mm]
Dimension D218 [mm]
Dimension H22 [mm]
Dimension L60 [mm]