OV6-18TPU

Suction cups
Series OV

  • Range of applications
    Long, narrow and slightly uneven surfaces
  • Special features
    Depending on type, metallic base plate Flexible seal lips Ear clamp to prevent rotation, supplied with product
Technical Data
Vacuum force theoretical6 [N]
Volume0.3 [cm³]
Connection type1
Dimension A1 [mm]
Dimension B6 [mm]
Dimension D28.5 [mm]
Dimension H12 [mm]
Dimension L18 [mm]