SGF40SA
Series
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 6 mm
Technical Data
Vacuum force theoretical | 99 [N] |
Volume | 4.8 [cm³] |
Connection type | 2 |
Dimension D1 | 40 [mm] |
Dimension D2 | 16 [mm] |
Dimension H | 18 [mm] |