Jaw Extensions
Series GBV

  • GBV guide elements can be positioned at any desired distance from the gripper, including different distances
  • Connection to gripper is made via threaded rods
Installation Size: GBV36
Order-No.ThreadMaximum energy absorption per stroke in continuous operationMaximum energy absorption per hour in continuous operation
GBV36
Installation Size: GBV50
Order-No.ThreadMaximum energy absorption per stroke in continuous operationMaximum energy absorption per hour in continuous operation
GBV50
Installation Size: GBV72
Order-No.ThreadMaximum energy absorption per stroke in continuous operationMaximum energy absorption per hour in continuous operation
GBV72