MKRS

Clamping elements | pneumatic
Series MKRS

  • Independent of the manufacturer
    For circular guides and shaft guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Safety element
    Safe clamping in case of energy failure
add to request cart add to compare
Technical Data
Shaft tolerance+/- 0,01 mm
Benefits in detail
  1. Circular guide
    Compatible with circular and shaft guides
  2. Wedge-type gear
    Power transmission between piston and clamping jaw
  3. Clamping jaw
    Pressed at the circular guide
  4. Housing
    chemically nickel plated steel
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit