RBPS0600

Clamping and braking elements | pneumatic
Series RBPS
- sensing with process reliability
Sensing of opened/closed state (optional) - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Technical Data
Holding force | 3500 [N] |
Installation direction | from the front |
Operating pressure max. | 6.5 [bar] |
Öffnungsdruck | 5.5 [bar] |
Holding torque | 6 [Nm] |
Shaft Ø | 6 [mm] |
Wiper | Yes |
Benefits in detail

- Wedge-type gear
Power transmission between piston and collet chuck - Collet chuck for clamping and braking
Pressed at the circular guide - Housing
chemically nickel plated steel - Pneumatic piston
The ring piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Cover
hard coated aluminium alloy - Integrated slot (for size RBPS12 and larger)
Mounting and positioning of a magnetic field sensor (optional)