Clamping and braking elements | pneumatic
Series LBPS

  • broad range of products
    For all common profile rail guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Small and narrow design
    By using U-form piston
  • Safety element
    Safe braking in case of energy failure
Order-No.Holding forceInstallation directionOperating pressure
LBPS1501AS2400 [N]from above
LBPS1505AS2400 [N]from the front
LBPS1502BS2400 [N]from the front
LBPS2001AS2-A600 [N]from above
LBPS2005AS2-A650 [N]from the front
LBPS2014DS2-A650 [N]from the front
LBPS2002BS2-A650 [N]from the front
LBPS2501AS2-A750 [N]from above
LBPS2502BS2-A750 [N]from the front
LBPS2505AS2-A750 [N]from the front
LBPS2505BS2-A750 [N]from the front
LBPS2502DS2-A750 [N]from the front
LBPS2514DS2-A750 [N]from the front
LBPS2504FS2-A750 [N]from the front
LBPS3001AS2-A1200 [N]from above
LBPS3010BS2-A1200 [N]from above
LBPS3005AS2-A1200 [N]from the front
LBPS3001ES2-A1200 [N]from above
LBPS3002AS2-A1200 [N]from the front
LBPS3002BS2-A1200 [N]from above
LBPS3004FS2-A1200 [N]from above
LBPS3012FS2-A1200 [N]from above
LBPS3014DS2-A1200 [N]from above
LBPS3014ES2-A1200 [N]from above
LBPS3501AS2-A1900 [N]from above
LBPS3505AS2-A1900 [N]from the front
LBPS3501ES2-A1900 [N]from the front
LBPS3502AS2-A1900 [N]from the front
LBPS3502BS2-A1900 [N]from the front
LBPS3503AS2-A1900 [N]from the front
LBPS3504FS2-A1900 [N]from the front
LBPS3505BS2-A1900 [N]from the front
LBPS3510BS2-A1900 [N]from the front
LBPS3512FS2-A1900 [N]from the front
LBPS3514ES2-A1900 [N]from the front
LBPS4501AS2-A2600 [N]from above
LBPS4501ES2-A2600 [N]from the front
LBPS4502AS2-A2600 [N]from the front
LBPS4502BS2-A2600 [N]from the front
LBPS4504FS2-A2600 [N]from the front
LBPS4505AS2-A2600 [N]from the front
LBPS4505BS2-A2600 [N]from the front
LBPS4510BS2-A2600 [N]from the front
LBPS4512FS2-A2600 [N]from the front
LBPS4514ES2-A2600 [N]from the front
LBPS4503AS2-A2600 [N]from the front
LBPS4514DS2-A2600 [N]from the front
LBPS5501AS2-A3600 [N]from above
LBPS5501ES2-A3600 [N]from the front
LBPS5502AS2-A3600 [N]from the front
LBPS5502BS2-A3600 [N]from the front
LBPS5505AS2-A3600 [N]from the front
LBPS5505BS2-A3600 [N]from the front
LBPS5510BS2-A3600 [N]from the front
LBPS5512FS2-A3600 [N]from the front
LBPS5514ES2-A3600 [N]from the front
LBPS5503AS2-A3600 [N]from the front
LBPS
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Narrow housing
    chemically nickel plated steel
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit