Clamping elements | pneumatic
Series LKP

  • broad range of products
    For all common profile rail guides
  • Energize to close (NO)
    Closing with pressure
  • high durability
    Up to 5 million static clamping cycles
  • Small and narrow design
    By using U-form piston
Order-No.Holding forceInstallation directionOperating pressure
LKP1505AS2550 [N]from the front6 [bar]
LKP1501AS2550 [N]from above6 [bar]
LKP1502BS2550 [N]from above6 [bar]
LKP2001AS2-A850 [N]from above6 [bar]
LKP2005AS2-A850 [N]from the front6 [bar]
LKP2014DS2-A850 [N]from the front6 [bar]
LKP2002BS2-A850 [N]from above6 [bar]
LKP2501AS2-A1100 [N]from above6 [bar]
LKP2505AS2-A1100 [N]from the front6 [bar]
LKP2505BS2-A1100 [N]from the front6 [bar]
LKP2502DS2-A1100 [N]from the front6 [bar]
LKP2514DS2-A1100 [N]from the front6 [bar]
LKP2504FS2-A1100 [N]from the front6 [bar]
LKP2502BS2-A1100 [N]from above6 [bar]
LKP3001AS2-A1800 [N]from above6 [bar]
LKP3005AS2-A1800 [N]from the front6 [bar]
LKP3001ES2-A1800 [N]from above6 [bar]
LKP3002BS2-A1800 [N]from above6 [bar]
LKP3004FS2-A1800 [N]from above6 [bar]
LKP3012FS2-A1800 [N]from above6 [bar]
LKP3014DS2-A1800 [N]from above6 [bar]
LKP3014ES2-A1800 [N]from above6 [bar]
LKP3501AS2-A2500 [N]from above6 [bar]
LKP3505AS2-A2500 [N]from the front6 [bar]
LKP3501ES2-A2500 [N]from the front6 [bar]
LKP3502AS2-A2500 [N]from the front6 [bar]
LKP3502BS2-A2500 [N]from the front6 [bar]
LKP3503AS2-A2500 [N]from the front6 [bar]
LKP3504FS2-A2500 [N]from the front6 [bar]
LKP3505BS2-A2500 [N]from the front6 [bar]
LKP3510BS2-A2500 [N]from the front6 [bar]
LKP3512FS2-A2500 [N]from the front6 [bar]
LKP3514ES2-A2500 [N]from the front6 [bar]
LKP-NICHT-MOEGLICH
LKP-TELEFON
LKP3502DS2-A2000 [N]from the front6 [bar]
LKP4501AS2-A3500 [N]from above6 [bar]
LKP4502AS2-A3500 [N]from the front6 [bar]
LKP4502BS2-A3500 [N]from the front6 [bar]
LKP4514ES2-A3500 [N]from the front6 [bar]
LKP4505AS2-A3500 [N]from the front6 [bar]
LKP4505BS2-A3500 [N]from the front6 [bar]
LKP4504FS2-A3500 [N]from the front6 [bar]
LKP4501ES2-A3500 [N]from the front6 [bar]
LKP4503AS2-A3500 [N]from the front6 [bar]
LKP4502DS2-A3500 [N]from the front6 [bar]
LKP5501AS2-A4500 [N]from above6 [bar]
LKP5502AS2-A4500 [N]from the front6 [bar]
LKP5502BS2-A4500 [N]from the front6 [bar]
LKP5510BS2-A4500 [N]from the front6 [bar]
LKP5514ES2-A4500 [N]from the front6 [bar]
LKP5505AS2-A4500 [N]from the front6 [bar]
LKP5505BS2-A4500 [N]from the front6 [bar]
LKP5512FS2-A4500 [N]from the front6 [bar]
LKP5501ES2-A4500 [N]from the front6 [bar]
LKP5503AS2-A4500 [N]from the front6 [bar]
LKP
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between piston and clamping jaw
  3. Clamping jaw
    Pressed at the free surfaces of the profile rail guide
  4. Narrow housing
    chemically nickel plated steel
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally