SPN Zero-Point Clamping System
Series Advanced
"The superior"
- Locking by means of clamping segments
- PLUS connection
- Rustproof – tempered stainless steel
- Two integrated rotation locks
- Integrated positioning check
- Pneumatic piston position sensing
- Integrated blow-out function
- Two connection options
- Optional automatic seal
Installation Size: SPN062AD | ||||
Order-No. | Holding force max. | Operating pressure | Pull-in force | |
---|---|---|---|---|
SPN062E6AD-B | M8 | 6 ... 7 [bar] | 2.0 [kN] | |
SPN062E4AD-B | M8 | 4 ... 7 [bar] | 1.0 [kN] | |
Installation Size: SPN112AD | ||||
Order-No. | Holding force max. | Operating pressure | Pull-in force | |
SPN112E6AD-B | M10/M12 | 6 ... 7 [bar] | 6.0 [kN] | |
SPN112E4AD-B | M10/M12 | 4 ... 7 [bar] | 4.0 [kN] | |
Installation Size: SPN138AD | ||||
Order-No. | Holding force max. | Operating pressure | Pull-in force | |
SPN138E6AD-B | M12/M16 | 18.0 [kN] | ||
SPN138E4AD-B | M12/M16 | 12.0 [kN] |
- Housing
- Clamping pin
- Cover
- Clamp dog
- Clamping segments
- Spring package
- Torque support/rotation lock