SPN Zero-Point Clamping System
Series Standard
"The economical"
- Concentration on the basic functions
- Locking by means of clamping segments
- PLUS connection
- Rustproof – tempered stainless steel
- Two integrated rotation locks
- Optional automatic seal
Installation Size: SPN062SD
Order-No. | Holding force max. | Operating pressure | Pull-in force | |
---|---|---|---|---|
SPN062E6SD-B | M8 | 6 ... 7 [bar] | 2.0 [kN] | |
SPN062E4SD-B | M8 | 4 ... 7 [bar] | 1.0 [kN] |
Installation Size: SPN112SD
Order-No. | Holding force max. | Operating pressure | Pull-in force | |
---|---|---|---|---|
SPN112E6SD-B | M10/M12 | 6 ... 7 [bar] | 6.0 [kN] | |
SPN112E4SD-B | M10/M12 | 4 ... 7 [bar] | 4.0 [kN] |
Installation Size: SPN138SD
Order-No. | Holding force max. | Operating pressure | Pull-in force | |
---|---|---|---|---|
SPN138E6SD-B | M12/M16 | 18.0 [kN] | ||
SPN138E4SD-B | M12/M16 | 12.0 [kN] |
- Housing
- Clamping pin
- Cover
- Clamp dog
- Clamping segments
- Spring package
- Torque support/rotation lock