startZ

- All components ready to connect in one box
- I ntuitive guideZ setup software
- Manufacturer-specific Comfort app for actuating the gripper via the robot control panel
- Mounting material included
- Required assembly tools included
Overview
Order-No. | Suitable for robot type | Grippers included in the set | Communication module included in the set |
---|---|---|---|
RSB-01-02-00001-A | Universal Robots | HRC-02-093390 | SCM-C-00-00-A |
RSB-01-22-00001-A | Universal Robots | GEH6040IL-31-B | SCM-C-00-00-A |