HRC-03 Collaborative Gripper with Freedrive Button for UR
With its broad product range shown on UR+ Solutions website, the Zimmer Group offers the best possible solutions for individual needs. This starts with standard pneumatic and electric grippers to hybrid grippers which combine pneumatic and electricplus finally collaborative grippers. The newest example: The Zimmer Group HRC-03-086003 collaborative gripper which allows easy teaching of the robot thanks to the integrated Free-Drive-Button. Direct connection to Tool IO and direct assembly to the robot flange guarantees easy installation and operation of the 2-jaw parallel gripper. Safety on board: self-locking protects the work piece from dropping even in E-stop or power-failure. DGUV/BG certification of the entire gripper obvious. The URCaps software makes the entire work with the end-effector even more perfect. Find out more UR+ | ZIMMER Collaborative Grippers (universal-robots.com)