PSE12X10NMDK-A

Industrial shock absorbers PowerStop
Series Standard Energy
- Highest quality for the most extreme requirements and loads
- High energy absorption thanks to maximum utilization in each piston position
- Low-vibration and precise braking due to the constantly narrowing spiral groove
- Less wear thanks to the hydrostatic piston guide
- High level of operational safety and reliability
- Corrosion protection from using stainless steel
- Individual configuration for customized solutions
Technical Data
| Maximum energy absorption per stroke in continuous operation | 9 [J] |
| Impact velocity min. | 0.8 [m/s] |
| Impact velocity max. | 2.2 [m/s] |
| Thread | M12X1 |
| Stroke max. | 10 [mm] |
| Maximum energy absorption per hour in continuous operation | 33000 [J/h] |
| Maximum energy absorption per stroke in case of emergency stop | 9 [J] |
| Hardness degree | Medium |
| Head | with plastic head |
| Stroke variant | Standard stroke |
| Angle of Impact max. | 2 [°] |
| Max. force at fixed stop | 3 [kN] |
| Lock nut tightening torque | 7 [Nm] |
| Approvals | LABS / REACH / RoHS |
| Weight | 33 [g] |
| Material | Stainless steel |
| Material fixed stop | Aluminum nickel plated |
| Organic oil (biodegradable) | HEES |
| Return force min. | 2.5 [N] |
| Return force max. | 5 [N] |
| Reset time max. | 0.2 [s] |
| Protection | no protection |
| Series | Standard Energy |
| Permitted temperature range | -10 ... +70 [°C] |
| H1-certified | Yes |
Accessory




