GR4C

Hard Jaw Inserts
Series GR
- Available in different versions
Technical Data
| Ø d1 | 12,7 [mm] |
| Ø d2 | M6 [mm] |
| Ø d3 | 9.5 [mm] |
| Dimension L1 | 16.5 [mm] |
| Dimension L2 | 15.8 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.01 [kg] |