APR05

Adapter plate
Technical Data
| Adapter plate type | Robot flange/ISO TK to angle flange |
| Connecting flange according EN ISO 9409-1 | TK 31.5 |
| Connection side 1 | ISO TK 31,5 |
| Design | Adapter plate |
| Footprint 1 | ISO 9409-1-31.5-4-M5 |
| Weight | 0.35 [kg] |
| Certifications | LABS / REACH / RoHS |