AWPR5125-00-A

Storage station
Series WPR5000
Technical Data
| Design | Storage station |
| Fa_H | 3000 [N] |
| Fa_V | 3000 [N] |
| Weight | 0.91 [kg] |
| Mr | 600 [Nm] |
| Mx | 500 [Nm] |
| My | 600 [Nm] |
| Compatible with | WPR5125L-00-A |
| Approvals | LABS / REACH / RoHS |
