AWPR5160-00-A

Storage station
Series WPR5000
Technical Data
| Design | Storage station |
| Fa_H | 4500 [N] |
| Fa_V | 4500 [N] |
| Weight | 1.3 [kg] |
| Mr | 800 [Nm] |
| Mx | 750 [Nm] |
| My | 800 [Nm] |
| Compatible with | WPR5160L-00-A |
| Certifications | LABS / REACH / RoHS |
