AWPR5200-00-A

Storage station
Series WPR5000
Technical Data
| Design | Storage station |
| Fa_H | 12000 [N] |
| Fa_V | 12000 [N] |
| Weight | 2.7 [kg] |
| Mr | 1200 [Nm] |
| Mx | 1200 [Nm] |
| My | 1200 [Nm] |
| Compatible with | WPR5200L-00-A |
| Certifications | LABS / REACH / RoHS |
