RSTVSM23G19B-B

Round plug
Series RSTV
Technical Data
| Connection type | Crimp contacts |
| Fixing thread | M23 |
| Connection type | Socket |
| No. of contacts | 19 |
| Version | Straight |
| Design | Round plug |
| Weight | 0.13 [kg] |
| Protection to IEC 60529 | IP67 |
| Approvals | LABS / REACH / RoHS |