RSTVSM23W12B-B

Round plug
Series RSTV
Technical Data
| Connection type | Crimp contacts |
| Fixing thread | M23 |
| Connection type | Female connector |
| No. of contacts | 12 |
| Version | Angle |
| Design | Round plug |
| Weight | 0.3 [kg] |
| Protection to IEC 60529 | IP67 |
| Certifications | LABS / REACH / RoHS |