HF100-012-001

Motor spindle
Series HF100-012
- Rated power S1: 4 kW
- Rated torque S1: 4 Nm
- Max. speed: 30,000 1/min
- Liquid cooling
- Automatic Tool Change
Equipment
Speed monitoring
Conus cleanig of tool fixation
Labyrinth seal
Sealing air
Tool fixation monitoring
Automatic tool change
Options
Vector controlled / feedback
Robot change unit
Technical Data
| Nominal output S1 | 4 [kW] |
| Rated torque S1 | 4.0 [Nm] |
| Maximum speed | 30000 [1/min] |
| Tool interface | HSK-E32 |
| Nominal current S1 | 15 [A] |
| Motor technology | Asynchronous |
| Number of poles | 4 |
| Release unit | pneumatic |
| Cooling | Liquid |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 10 [kg] |
Downloads
PDF datasheet
Download