HF125-002-014

Motor spindle
Series HF125-002
- Rated power S1: 12 kW
- Rated torque S1: 9 Nm
- Max. speed: 24,000 1/min
- Liquid cooling
- Automatic Tool Change
- Encoder (with integrated safety)
- Integrated media feed-through
- Robot Interchange Interface
- IO-Link ready
Equipment
Speed monitoring
Conus cleanig of tool fixation
Labyrinth seal
Sealing air
Controllable air connectors
Tool fixation monitoring
Vector controlled / feedback
Automatic tool change
Options
Aggregate interface
Acceleration sensor
Robot change unit
Equipment/Options
IO-Link
Technical Data
| Nominal output S1 | 12 [kW] |
| Rated torque S1 | 9.0 [Nm] |
| Maximum speed | 24000 [1/min] |
| Tool interface | HSK-F63 |
| Encoder | 1Vss 256 |
| Nominal current S1 | 25 [A] |
| Motor technology | Asynchronous |
| Number of poles | 4 |
| Release unit | pneumatic |
| Cooling | Liquid |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 19 [kg] |
Downloads
PDF datasheet
Download