HF150-004-003

Motor spindle
Series HF150-004
- Rated power S1: 14,5 kW
- Rated torque S1: 14.7 Nm
- Max. speed: 24,000 1/min
- Liquid cooling
- Automatic Tool Change
- long spindle neck
- IO-Link ready
Equipment
Speed monitoring
Conus cleanig of tool fixation
Labyrinth seal
Sealing air
Tool fixation monitoring
Automatic tool change
Options
Bearing temperature sensor
Aggregate interface
Vector controlled / feedback
Equipment/Options
IO-Link
Technical Data
| Nominal output S1 | 14.5 [kW] |
| Rated torque S1 | 14.7 [Nm] |
| Maximum speed | 24000 [1/min] |
| Tool interface | HSK-F63 |
| Nominal current S1 | 30 [A] |
| Motor technology | Asynchronous |
| Number of poles | 4 |
| Release unit | pneumatic |
| Cooling | Liquid |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 37 [kg] |