WER3000LEN01-30-A
New

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
| Data transmission | Ethernet, Profibus, Profinet, EtherCAT, Interbus, CAN-BUS, USB 2.0, PoE |
| Series | WER3000 |
| Transmission mode | Communication |
| Compatible with installation size | WPR5100 / WPR5125 / WPR5160 / WPR5200 / WWR1160 / WWR1200 |
| Compatible with | Loose part |
| Connection category | CAT6a |
| Data rate | 10000 [Mbit/s] |
| Nominal current | 0.75 [A] |
| Supply voltage | 48 [V] |
| Connection type | Female connector |
| Connection type | RJ45 |
| Joining force | 14 [N] |
| Release force | 14 [N] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 100000 |
| Weight | 0.1 [kg] |
Suitable fixed part
![]() | New | RJ45 | Details |
