LWR50L-29-00001-A

MATCH - Angle flange
Series LWR
- Standardized
Angle flange optimized for the MATCH end-of-arm ecosystem. Rapid change within seconds, suitable for all robots. - Simplest integration
Direct and simple integration of IO-Link grippers from GEP2000, GEP5000, GEH6000IL and GPD5000IL series. - Low interference contour
Compressed air and IO-Link control integrated directly. Optionally available with outlet nozzle and programming tip.
Technical Data
| Suitable for series | LWR50F-xx-06 |
| Pneumatic energy transfer | integrated |
| Electrical energy transfer | integrated |
| Locking stroke | 1 [mm] |
| Repetition accuracy in X, Y | 0,05 [mm] |
| Repetition accuracy in Z | 0,05 [mm] |
| Tightening force | 50 [N] |
| Offset at coupling max. in X,Y | 1 [mm] |
| Operating temperature | 5 ... +50 [°C] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 100000 |
| Weight | 1.2 [kg] |









