MB-TB1-20-PU-18F

Bellows
Series MB
Technical Data
| Diameter | 20 [mm] |
| Number of folds | 1.5 |
| Bellows type | top with thread |
| Fixing thread | G1/8" internal |
| Material | Polyurethane |
| Color | Green |
| Certifications | LABS / REACH / RoHS |