MB-TB1-40-PU-18M

Bellows
Series MB
Technical Data
| Diameter | 40 [mm] |
| Number of folds | 1.5 |
| Bellows type | top with thread |
| Fixing thread | G1/8" external |
| Material | Polyurethane |
| Color | Green |
| Certifications | LABS / REACH / RoHS |