MB-MB4-20-S3

Bellows
Series MB
Technical Data
| Diameter | 20 [mm] |
| Number of folds | 4 |
| Bellows type | center |
| Material | Silicone |
| Color | Translucent white |
| Certifications | LABS / REACH / RoHS |

| Diameter | 20 [mm] |
| Number of folds | 4 |
| Bellows type | center |
| Material | Silicone |
| Color | Translucent white |
| Certifications | LABS / REACH / RoHS |