MB-MB4-40-N6

Bellows
Series MB
Technical Data
| Diameter | 40 [mm] |
| Number of folds | 4 |
| Bellows type | center |
| Material | NBR |
| Color | Blue |
| Certifications | LABS / REACH / RoHS |

| Diameter | 40 [mm] |
| Number of folds | 4 |
| Bellows type | center |
| Material | NBR |
| Color | Blue |
| Certifications | LABS / REACH / RoHS |