ZFC100-N-14F-M

Bell-shaped suction cup
Series ZFC
- Diameter: 50 mm–100 mm
- Optimum geometry
- For convex surfaces
- Efficient handling of sheet metal, car body panels and glass
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Automotive
- Metal
- Glass
Technical Data
| Diameter | 100 [mm] |
| Material | NBR |
| Fixing thread | G1/4" internal |
| Filter type | Mesh filter |
| Lifting force parallel at -20 kPa | 120.07 [N] |
| Lifting force parallel at -60 kPa | 235.15 [N] |
| Lifting force parallel at -90 kPa | 280.27 [N] |
| Lifting force vertical at -20 kPa | 125.08 [N] |
| Lifting force vertical at -60 kPa | 350.32 [N] |
| Lifting force vertical at -90 kPa | 460.38 [N] |
| Lifting force parallel at -20 kPa | 12.24 [kg] |
| Lifting force parallel at -60 kPa | 23.97 [kg] |
| Lifting force parallel at -90 kPa | 28.57 [kg] |
| Lifting force vertical at -20 kPa | 12.75 [kg] |
| Lifting force vertical at -60 kPa | 35.71 [kg] |
| Lifting force vertical at -90 kPa | 46.93 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Black |
| Operating temperature | -20 ... +110 [°C] |
| Volume | 80 [cm³] |
| Weight | 0.14 [kg] |