ZFCF100-PU-38F

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 100 [mm] |
| Material | Polyurethan |
| Fixing thread | G3/8" internal |
| Lifting force parallel at -20 kPa | 133.42 [N] |
| Lifting force parallel at -60 kPa | 347.27 [N] |
| Lifting force parallel at -90 kPa | 428.7 [N] |
| Lifting force vertical at -20 kPa | 144.21 [N] |
| Lifting force vertical at -60 kPa | 363.95 [N] |
| Lifting force vertical at -90 kPa | 496.39 [N] |
| Lifting force parallel at -20 kPa | 13.6 [kg] |
| Lifting force parallel at -60 kPa | 35.4 [kg] |
| Lifting force parallel at -90 kPa | 43.7 [kg] |
| Lifting force vertical at -20 kPa | 14.7 [kg] |
| Lifting force vertical at -60 kPa | 37.1 [kg] |
| Lifting force vertical at -90 kPa | 50.6 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Translucent orange |
| Operating temperature | 0 ... +60 [°C] |
| Volume | 58 [cm³] |
| Weight | 0.069 [kg] |