ZFCF125-PU-M10M

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 125 [mm] |
| Material | Polyurethan |
| Fixing thread | M10 external |
| Lifting force parallel at -20 kPa | 187.37 [N] |
| Lifting force parallel at -60 kPa | 416.93 [N] |
| Lifting force parallel at -90 kPa | 636.67 [N] |
| Lifting force vertical at -20 kPa | 190.31 [N] |
| Lifting force vertical at -60 kPa | 436.55 [N] |
| Lifting force vertical at -90 kPa | 568 [N] |
| Lifting force parallel at -20 kPa | 19.1 [kg] |
| Lifting force parallel at -60 kPa | 42.5 [kg] |
| Lifting force parallel at -90 kPa | 64.9 [kg] |
| Lifting force vertical at -20 kPa | 19.4 [kg] |
| Lifting force vertical at -60 kPa | 44.5 [kg] |
| Lifting force vertical at -90 kPa | 57.9 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Translucent orange |
| Operating temperature | 0 ... +60 [°C] |
| Volume | 115 [cm³] |
| Weight | 0.11 [kg] |