ZFCF40-PU-M10M

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 40 [mm] |
| Material | Polyurethan |
| Fixing thread | M10 external |
| Lifting force parallel at -20 kPa | 20.6 [N] |
| Lifting force parallel at -60 kPa | 49.05 [N] |
| Lifting force parallel at -90 kPa | 70.63 [N] |
| Lifting force vertical at -20 kPa | 28.45 [N] |
| Lifting force vertical at -60 kPa | 67.69 [N] |
| Lifting force vertical at -90 kPa | 97.12 [N] |
| Lifting force parallel at -20 kPa | 2.1 [kg] |
| Lifting force parallel at -60 kPa | 5 [kg] |
| Lifting force parallel at -90 kPa | 7.2 [kg] |
| Lifting force vertical at -20 kPa | 2.9 [kg] |
| Lifting force vertical at -60 kPa | 6.9 [kg] |
| Lifting force vertical at -90 kPa | 9.9 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Translucent orange |
| Operating temperature | 0 ... +60 [°C] |
| Volume | 4.4 [cm³] |
| Weight | 0.018 [kg] |