ZFCF60-PU-18F

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 60 [mm] |
| Material | Polyurethan |
| Fixing thread | G1/8" internal |
| Lifting force parallel at -20 kPa | 53.96 [N] |
| Lifting force parallel at -60 kPa | 130.47 [N] |
| Lifting force parallel at -90 kPa | 163.83 [N] |
| Lifting force vertical at -20 kPa | 54.94 [N] |
| Lifting force vertical at -60 kPa | 149.11 [N] |
| Lifting force vertical at -90 kPa | 218.76 [N] |
| Lifting force parallel at -20 kPa | 5.5 [kg] |
| Lifting force parallel at -60 kPa | 13.3 [kg] |
| Lifting force parallel at -90 kPa | 16.7 [kg] |
| Lifting force vertical at -20 kPa | 5.6 [kg] |
| Lifting force vertical at -60 kPa | 15.2 [kg] |
| Lifting force vertical at -90 kPa | 22.3 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Translucent orange |
| Operating temperature | 0 ... +60 [°C] |
| Volume | 14.6 [cm³] |
| Weight | 0.047 [kg] |