ZFCF80-S-12F

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 80 [mm] |
| Material | Silicone |
| Fixing thread | G1/2" internal |
| Lifting force parallel at -20 kPa | 65.73 [N] |
| Lifting force parallel at -60 kPa | 173.64 [N] |
| Lifting force parallel at -90 kPa | 233.48 [N] |
| Lifting force vertical at -20 kPa | 101.04 [N] |
| Lifting force vertical at -60 kPa | 254.08 [N] |
| Lifting force vertical at -90 kPa | 337.46 [N] |
| Lifting force parallel at -20 kPa | 6.7 [kg] |
| Lifting force parallel at -60 kPa | 17.7 [kg] |
| Lifting force parallel at -90 kPa | 23.8 [kg] |
| Lifting force vertical at -20 kPa | 10.3 [kg] |
| Lifting force vertical at -60 kPa | 25.9 [kg] |
| Lifting force vertical at -90 kPa | 34.4 [kg] |
| Shore hardness | 55 |
| Suction cup shape | round |
| Color | Red |
| Operating temperature | -70 ... +200 [°C] |
| Volume | 36 [cm³] |
| Weight | 0.055 [kg] |