ZCS1021-L07-M5M

Vacuum ejector
Series ZCS
- High-performance
- Volume flow: 16 l/min–40 l/min
- Air consumption: 10 l/min–20 l/min
- Max. vacuum level: -90 kPa
- Vacuum generation with integrated height compensation
The vacuum generator stands out thanks to a very fast response time in a compact design. Level compensator, silencer and generation are efficiently combined.
Technical Data
| Max. vacuum level | -83 [kPa] |
| Volume flow | 16 [l/min] |
| Air consumption at 2.2 bar | 10 [l/min] |
| Silencer | No |
| Stroke | 7 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.047 [kg] |