ZMP30303-A-AR3-DL-SN

Vacuum ejector
Series ZMP
- High-performance
- Volume flow: 1,364 l/min–5,456 l/min
- Air consumption: 608 l/min–2,144 l/min
- Max. vacuum level: -92 kPa
- Excellent performance
Ideal for applications with extremely high volume flow requirements. Several vacuum connections are also available.
Technical Data
| Max. vacuum level | -92 [kPa] |
| Volume flow | 1023 [l/min] |
| Air consumption at 2.2 bar | 291 [l/min] |
| Air consumption at 4 bar | 456 [l/min] |
| Air control valve | Yes |
| Blow-off control valve | Yes |
| Switching output | NPN |
| Digital vacuum switch | Yes |
| Max. noise level | 60 [dB] |
| Operating pressure max. | 7 [bar] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1.5 [kg] |