ZTM10

Vacuum ejector
Series ZTM
- High-performance
- Volume flow: 74 l/min–220 l/min
- Air consumption: 42 l/min–126 l/min
- Max. vacuum level: -85 kPa
- Excellent
The vacuum generator is characterized by a high volume flow with a low dead weight and compact design. It also stands out thanks to its great cost effectiveness.
Technical Data
| Max. vacuum level | -85 [kPa] |
| Volume flow | 74 [l/min] |
| Air consumption at 5.5 bar | 42 [l/min] |
| Silencer | No |
| Operating pressure max. | 7 [bar] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.032 [kg] |