ZTPLE3034-AR3-DL-SN

Vacuum ejector
Series ZTP
- High-performance
- Volume flow: 341 l/min–1,448 l/min
- Air consumption: 208 l/min–416 l/min
- Max. vacuum level: -92 kPa
- All-in-one solution
The vacuum generator is multifunctional and suitable for various applications. It has an integrated filter with self-cleaning function and an optional air-saving function.
Technical Data
| Max. vacuum level | -75 [kPa] |
| Volume flow | 1448 [l/min] |
| Air consumption at 4 bar | 280 [l/min] |
| Air consumption at 6 bar | 416 [l/min] |
| Air-saving function | Yes |
| Air control valve | Yes |
| Blow-off control valve | Yes |
| Switching output | NPN |
| Digital vacuum switch | Yes |
| Max. noise level | 60 [dB] |
| Operating pressure max. | 7 [bar] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1.1 [kg] |