ZGM50X600-31-FL2

Vacuum gripping system
Series ZGM
- Dimensions: 16x60 mm–50x600 mm
- High-performance
- Volume flow: 41 l/min–724 l/min
- Air consumption: 32 l/min–208 l/min
- Max. vacuum level: -92 kPa
- Compatible with EPDM foam and Magic Cups
- Vacuum gripping system can be expanded modularly
Technical Data
| Dimensions | 50x600 [mm] |
| Max. vacuum level | -92 [kPa] |
| Volume flow | 341 [l/min] |
| Air consumption at 4 bar | 152 [l/min] |
| Sealing element | Sealing foam mat |
| Height of the sealing element | 20 [mm] |
| Hole pattern of the sealing foam mat | Round Ø 12 |
| Valve type of the area gripper | Flow resistance |
| Air control valve | No |
| Blow-off control valve | No |
| Solenoid valve | No |
| Non-return valve | No |
| Vacuum generator type | Vacuum cartridge |
| Vacuum cartridge type | ZVC303 |
| Number of vacuum cartridges | 1 |
| Number of stages Vacuum cartridge | 3 |
| Pneumatic connection | G1/8" inside |
| Number of compressed air connections | 2 |
| Digital vacuum switch | No |
| Leakage property of the workpiece | permeable to air |
| Replaceable suction plate | No |
| Vacuum filter | Yes |
| Operating pressure max. | 7 [bar] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1.2 [kg] |