WER1000LIL01-19-B
Legacy Product

Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
Energy element
Series WER1000
Technical Data
| Series | WER1000 |
| Transmission mode | Communication |
| Data transmission | IO-Link |
| Compatible with installation size | HWR63-B / HWR80-B / HWR2031 / HWR2040 / HWR2050 / HWR2063 / HWR2080 / FWR40-B / FWR50-B / FWR63-B / FWR80-B / WWR40-B / WWR50-B / WWR63-B / WWR80-B |
| Compatible with | Loose part |
| No. of contacts | 5 |
| Connection type | Spring contacts |
| Nominal current | 2 [A] |
| Supply voltage | 30 [V] |
| Fixing thread | M12 |
| Coding | A |
| Connection type | Female connector |
| Connection type | Round plug |
| Connection alignment | radial |
| Joining force | 10 [N] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| Weight | 0.031 [kg] |
Suitable fixed part
![]() | Legacy Product | 5 | Round plug | M12 | Details |

