HRC-03-072844
Technical Data
Suitable for robot type | ISO PCD 50 |
HRC design according to ISO/TS 15066 | Yes |
HRC form | collaborative |
Cable management | external |
Type of drive | electrical |
Control | IO-Link |
Integrated position sensing | Using process data |
Stroke per jaw | 10 [mm] |
Self locking mechanism | mechanical |
Gripping force in closing (adjustable) max. | 190 [N] |
Gripping force in opening (adjustable) max. | 190 [N] |
Closing time | 0.19 [s] |
Opening time | 0.19 [s] |
Control time | 0,03 [s] |
Dead weight of mounted gripper finger max. | 0.1 [kg] |
Length of the gripper fingers max. | 80 [mm] |
Repetition accuracy +/- | 0.05 [mm] |
Operating temperature | 5 ... +60 [°C] |
Voltage | 24 [V] |
Current consumption max. | 1 [A] |
Protection to IEC 60529 | IP40 |
Weight | 0.75 [kg] |